Single N-Channel Power MOSFET, 35V, 3A, 104mΩ

Favorite

Overview

This Power MOSFET is produced using ON Semiconductor’s trench technology, which is specifically designed to minimize gate charge and low on resistance. This device is suitable for applications with low gate charge driving or low on resistance requirements.

  • Load Switch
  • Motor Drive
  • Server, Fridge, DSLR, Transceiver
  • Electronic Bidet Toilet Seat
  • Low On-Resistance :
    RDS(on) = 104mΩ (max) [ID = 1.5A, VGS = 10V]
  • ESD Diode-Protected Gate
  • RoHS compliance
  • 4V drive
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

CPH3455-TL-H

Loading...

Last Shipments

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

N

35

104

N-Channel

Single

20

2.6

3

1

-

173

3.5

4

186

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :