Single P-Channel Power MOSFET, -20V, -2.5A, 137mΩ

Favorite

Overview

This Power MOSFET is produced using ON Semiconductor’s trench technology, which is specifically designed to minimize gate charge and low on resistance. This devices is suitable for applications with low gate charge driving or low on resistance requirements.

  • Load Switch
  • Motor Driver
  • White goods, Game, Mobile Scanner, Recorder, Ink Jet Printer
  • 1.8V Drive
  • Low On-Resistance
  • ESD Diode - Protected Gate
  • RoHS Compliance
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

CPH3356-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Single

0

-20

-

10

1.4

-2.5

1

203

137

4.7

3.3

250

0.72

-

60

45

Price N/A

More Details

CPH3356-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

CPH-3

Small Signal

Logic

0

Single

0

-20

-

10

1.4

-2.5

1

203

137

4.7

3.3

250

0.72

-

60

45

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :