Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

CPH3355: Power MOSFET, -30V, 156mΩ, -2.5A, Single P-Channel

Product Description
CPH3355 is a Power MOSFET, -30V, 156mΩ, -2.5A, Single P-Channel for General-Purpose Switching MOSFET Device Application.
Features   Benefits
     
  • High reliability
 
  • Achieve high-quality applications
  • Small package CPH3
    (2.9mm x 2.8mm x 0.9mmt)
 
  • Small and slim applied set
  • Pb-free,Halogen-free and RoHS Compliance
 
  • Environmental consideration
  • 4V drive
   
  • On-resistance RDS(on)1=120mΩ (typ)
   
Applications   End Products
  • DC/DC converter
 
  • Printer
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET, -30V, 156mΩ, -2.5A, Single P-Channel   P-Channel   Single   -30   20   -2.6   -2.5   1     262   156     3.9   0.8     172   51   36   CPH-3 
Package Availability
Type
PB free
Standard
CPH-3 x