P-Channel Power MOSFET, -20V, -3A, 83mΩ

Favorite

Overview

CPH3350 is a P-Channel Power MOSFET, -20V, -3A, 83mΩ, Single CPH3 for General-Purpose Switching Device Applications.

  • Load switch
  • PC
  • Low Gate Drive Voltage
  • High Speed Switching
  • ESD Diode - Protected Gate
  • RoHS Compliance
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

CPH3350-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

N

-20

-

P-Channel

Single

10

1.3

-3

1

124

83

-

4.6

375

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :