Bipolar Transistor, 50V, 5A, Low VCE(sat), NPN Single CPH3

Favorite

Overview

CPH3212 is Bipolar Transistor, 50V, 5A, Low VCE(sat), NPN Single CPH3 for DC-DC Converter Applications.

  • Relay drivers, Lamp drivers, , Motor drivers, Flash
  • Adoption of MBIT processes
  • High current capacitance
  • Low collector-to-emitter saturation voltage
  • Ultrasmall package facilitates miniaturization in end products (mounting height : 0.9mm)
  • High allowable power dissipation
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

CPH3212-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

N

NPN

Low VCE(sat)

0.15

5

50

100

6

0.8

-

200

560

-

0.9

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :