Low VCE(sat) Bipolar Transistor, PNP, -50V, -2A

Favorite

Overview

CPH3145 is a Low VCE(sat) Bipolar Transistor, PNP, -50V, -2A for DC-DC converter applications.

  • Relay Drivers
  • Lamp Drivers
  • Motor Drivers
  • Flash units
  • Adoption of MBIT process
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • Ultrasmall package facilitates miniaturization in end products
    (mounting height : 0.9 mm)
  • High allowable power dissipation
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

CPH3145-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

N

PNP

Low VCE(sat)

0.33

2

50

80

6

0.9

-

200

560

420

0.9

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :