Bipolar Transistor, (-)100V, (-)1A, Low VCE(sat), (PNP)NPN Single CPH3

Favorite

Overview

CPH3140 is Bipolar Transistor, (-)100V, (-)1A, Low VCE(sat), (PNP)NPN Single CPH3 for High-Voltage Switching Applications.

  • Adoption of FBIT, MBIT processes
  • High breakdown voltage and large current capacity
  • High-speed switching
  • Ultrasmall size making it easy to provide high-density, small-sized hybrid ICs
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

CPH3140-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

N

PNP

Low VCE(sat)

0.6

1

100

120

6

0.85

-

140

400

-

0.9

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :