Bipolar Transistor, (-)30V, (-)1.5A, Low VCE(sat), (PNP)NPN Single CPH3

Favorite

Overview

CPH3115 is Bipolar Transistor, (-)30V, (-)1.5A, Low VCE(sat), (PNP)NPN Single CPH3 for DC-DC Converter Applications.

  • Relay drivers, Lamp drivers, Motor drivers, and Strobes
  • Adoption of MBIT processes
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • Ultrasmall package facilitates miniaturization in end products (mounting height : 0.9mm)
  • High allowable power dissipation
  • Halogen free compliance
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

CPH3115-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

N

PNP

Low VCE(sat)

0.375

1.5

30

40

5

0.85

-

200

560

450

0.9

Price N/A

More Details

CPH3115-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

N

PNP

Low VCE(sat)

0.375

1.5

30

40

5

0.85

-

200

560

450

0.9

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :