250 mA SmartOR¿ Regulator with VAUX Switch

Overview

The SmartOR™ CMPWR101 is a low dropout regulator that delivers up to 250mA of load current at a fixed 3.3V output. An internal threshold level (typically 4.1V) is used to prevent the regulator from being operated below dropout voltage. The device continuously monitors the input supply and will automatically disable the regulator when VCC falls below the threshold level. When the regulator is disabled, a low impedance, fully integrated switch is enabled which allows the output to be directly powered from an auxiliary 3.3V supply.

  • Dual Power Systems
  • Systems with standby capabilities
  • Digital TV, Set Top Box, PC/Notebook, Gaming
  • Automatic detection of VCC input supply
  • Glitch-free output during supply transitions
  • Built-in hysteresis during supply selection

Tools and Resources

Product services, tools and other useful resources related to CMPWR101

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.