HDMI Transmitter Port Protection and Interface Device

Overview

The CM2020-01TR HDMI Transmitter Port Protection and Interface Device is specifically designed for next generation HDMI Source interface protection. An integrated package provides all ESD, level shift, overcurrent output protection and backdrive protection for an HDMI port in a single 38-Pin TSSOP package. The CM2020-01TR part is specifically designed to complement the CM2021 protection part in HDMI receivers (displays, DTV, CE devices, etc.). The CM2020-01TR also incorporates a silicon overcurrent protection device for +5V supply voltage output to the connector.

  • Digital TV, Set Top Box, PC/Notebook, Gaming
  • HDMI 1.3 compliant
  • 0.05pF matching capacitance between the TMDS intra-pair
  • Level shifting/isolation circuitry
  • ±8kV ESD protection on all external lines

Tools and Resources

Product services, tools and other useful resources related to CM2020-01TR

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

CM2020-01TR

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-38

1

260

REEL

2500

No

HDMI 1.2

19

Unidirectional

1.2

6

5.5

1

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.