EMI Filter with ESD Protection, 2-Channel

Overview

The CM1683 is an L-C EMI filter array with ESD protection, which integrates two Pi-filters (C-L-C) for the headset speaker. The CM1683 has component values of 100pF-3nH-100pF. The parts include ESD protection diodes on all input and output pins, which provide a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD).

  • Headset Speaker port in mobile handsets
  • I/O port protection and EMI filtering for mobile handsets, notebook computers, PDAs, etc.
  • Two channels of EMI filtering
  • ±8kV ESD protection (IEC 61000-4-2, contact discharge
  • Greater than -40dB of attenuation at 1GHz

Tools and Resources

Product services, tools and other useful resources related to CM1683

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1683-02DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

No

-

-

L-C

1

200

1

7

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.