4-, 6- and 8-Channel LCD and Camera EMI Filter Arrays with ESD Protection

Overview

The CM1631 is a family of pi-style EMI filter arrays with ESD protection, which integrates either four six or eight filters (C-R-C) in a small form factor, uDFN 0.40mm pitch package. The CM1631 has component values of 15pF-100 Ω -15pF per channel. The CM1631 has a cut-off frequency of 110MHz and can be used in applications with data rates up to 44Mbps. The parts include ESD diodes on every pin, which provide a very high level of protection for sensitive electronic components against electrostatic discharge (ESD). The ESD protected diodes safely dissipate ESD strikes of ± 15kV, which even exceeds the maximum requirement of the IEC61000-4-2 international standard. Using the MIL-STD-883 (Method 3015) specification for Human Body Model (HBM) ESD, the pins are protected for contact discharges at greater than ± 30kV.

  • Camera and display interface EMI suppression with integrated ESD
  • Cellular Phones, Personal Navigation devices
  • Four, six and eight channels of EMI filtering with integrated ESD protection in a Pi-style EMI filters in a capacitor-resistor capacitor (C-R-C) network
  • Robust, space saving uDFN package
  • Supports clocks up to 24 MHz

Tools and Resources

Product services, tools and other useful resources related to CM1631

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1631-04DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

No

-

-

-

100

30

-

6.8

-

Price N/A

More Details

CM1631-06DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-12

1

260

REEL

3000

No

-

-

-

100

30

-

6.8

-

Price N/A

More Details

CM1631-08DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-16

1

260

REEL

3000

No

-

-

-

100

30

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.