4-, 6- and 8-Channel LCD and Camera EMI Filter Arrays with ESD Protection

Overview

The CM1630 is a family of pi-style EMI filter arrays with ESD protection, which integrates four, six and eight filters (C-R-C) in small form factor UDFN 0.40mm pitch packages. The CM1630 has component values of 8.5pF-100 Ohm-8.5pF per channel. The CM1630 has a cut-off frequency of 200MHz and can be used in applications with data rates up to 80Mbps. The parts include ESD diodes on every pin, which provide a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD).

  • Camera and display interface EMI suppression with integrated ESD protection
  • Cellular Phones,Smart Phones, Notebooks, Netbooks Personal Navigation devices
  • Four, six or eight channels of EMI suppression with integrated ESD
  • Excellent attenuation of noise in the wireless carrier bands

Tools and Resources

Product services, tools and other useful resources related to CM1630

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1630-04DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

No

-

-

-

100

17

-

6.8

-

Price N/A

More Details

CM1630-06DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-12

1

260

REEL

3000

No

-

-

-

100

17

-

6.8

-

Price N/A

More Details

CM1630-08DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-16

1

260

REEL

3000

No

-

-

-

100

17

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.