6-Channel LCD and Camera EMI Filter Array with ESD Protection

Overview

6 Channel RC Filter in narrow UDFN.

  • LCD and camera data lines in mobile handsets
  • I/O port protection for mobile handsets,notebook computers, PDAs, etc.
  • EMI filtering for data ports in cell phones, PDAs
    or notebook computers
  • Wireless handsets
  • Handheld PCs/PDAs
  • Six channels of EMI filtering withintegrated ESD protection
  • ±15kV ESD protection on each channel(IEC 61000-4-2 Level 4, contact discharge)
  • Greater than 40dB attenuation (typical) at 1GHz

Tools and Resources

Product services, tools and other useful resources related to CM1621

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1621-06DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-12

1

260

REEL

3000

No

-

-

-

100

35

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.