6-Channel LCD and Camera EMI Filter with ESD Protection

Overview

CM1499-E6DE is a 6-channel pi-style EMI filter array with ESD protection that integrates six filters (C-R-C) into a small form factor 0.50 mm pitch, DFN package. The CM1499-E6DE has component values of 15pF-100Ω-15pF per channel. The CM1499-E6DE provides a cut-off frequency of 110 MHz and can be used in applications with data rates of up to 44 Mbps. The parts include ESD diodes on every pin that provide a very high level of protection for sensitive electronic components against possible electrostatic discharge (ESD). The ESD protection diodes safely dissipate ESD strikes of ±15 kV, which well beyond the maximum requirement of the IEC61000-4-2 international standard. In accordance with MIL-STD-883 (Method 3015) specification for Human Body Model (HBM) ESD, the pins are protected for contact discharges at greater than ±30 kV.

  • LCD and camera data lines in mobile handsets
  • I/O port protection for mobile handsets, notebook computers, PDAs, etc.
  • EMI filtering for data ports in cell phones, PDAs or notebook computers
  • Wireless handsets
  • Handheld PCs/PDAs
  • Six channels of EMI filtering with integrated ESD protection
  • Pi-style EMI filters in a capacitor-resistor-capacitor (C-R-C) network
  • ±15 kV ESD protection on each channel(IEC 61000-4-2 Level 4, contact discharge)
  • ±30 kV ESD protection on each channel (HBM)
  • Greater than -35 dB attenuation (typical) at 1.0 GHz

Tools and Resources

Product services, tools and other useful resources related to CM1499-E6DE

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.