EMI Filter with ESD Protection, 2-Channel

Overview

The CM1481 is a two channel low-pass audio EMI filter array with ESD protection that reduces EMI/RFI emissions while providing robust protection from ESD strikes. The ESD protection diodes connected to the filter ports safely dissipate ESD strikes of ±8kV.

  • Headset speaker port in mobile handsets
  • Two channels of EMI filtering
  • ±8kV ESD protection (IEC 61000-4-2, contact discharge)
  • Greater than 40dB of attenuation at 1GHz
  • I/O port protection and EMI filtering for mobile handsets,notebook computers, PDAs etc.

Tools and Resources

Product services, tools and other useful resources related to CM1481

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1481-02DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

No

-

-

R-C

10

100

1

7

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.