6- and 8-Channel LCD & Camera EMI Filter Arrays with ESD Protection

Overview

The CM1450 comprises a family of inductor-capacitor (L-C) based EMI filter arrays with integrated ESD protection in a CSP form factor. The CM1450-06 and CM1450-08 are configured in 6 and 8 channel formats respectively. Each EMI filter channel of the CM1450 is implemented as a 5-pole L-C filter where the component values are 14pF-17nH-14pF-17nF-14pF. The CM1450's roll-off frequency at -10dB attenuation is 400MHz and can be used in applications where the data rates are as high as 160Mbps while providing greater than 35dB over the 800MHz to 2.7GHz frequency range. The parts integrate ESD protection diodes on every pin, which provide a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD). The ESD protection diodes connected to the filter ports safely dissipate ESD strikes of ±15kV, exceeding the Level 4 requirement of the IEC61000-4-2 international standard. Using the MIL-STD-883 (Method 3015) specification for Human Body Model (HBM) ESD, the pins are protected for contact discharges at greater than ±30kV.

  • Camera and display interfaces, keypad interfaces
  • Cellular phones, notebook computers, netbook computers, portable navigation devices
  • Excellent attenuation of noise in the wireless carrier bands
  • Chip Scale Package (CSP) features extremely low lead inductance for optimum filter and ESD performance
  • ±15kV ESD protection on each channel (IEC 61000-4-2 Level 4, contact discharge)

Tools and Resources

Product services, tools and other useful resources related to CM1450

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1450-06CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-15

1

260

DSFTP

3500

No

-

-

-

2

42

-

6.8

-

Price N/A

More Details

CM1450-08CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-20

1

260

DSFTP

3500

No

-

-

-

2

42

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.