LCD and Camera EMI Filter Array with ESD Protection

Overview

CM1431 is a family of pi-style EMI filter arrays with ESD protection, which integrates four, six and eight filters (C-R-C) in small form factor TDFN 0.40 mm pitch packages. The CM1431 has component values of 15pF-100Ω-15pF per channel. The CM1431 has a cut-off frequency of 120 MHz and can be used in applications with data rates up to 48 Mbps. The parts include ESD diodes on every pin, which provide a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD). The ESD protection diodes safely dissipate ESD strikes of ±15 kV, well beyond the maximum requirement of the IEC61000-4-2 international standard. Using the MIL-STD-883 (Method 3015) specification for Human Body Model (HBM) ESD, the pins are protected for contact discharges at greater than ±30 kV.

  • LCD and camera data lines in mobile handsets
  • I/O port protection and EMI filtering for mobile handsets, notebook computers, PDAs, etc.
  • EMI filtering for data ports in cell phones, PDAs or notebook computers
  • Wireless handsets
  • Handheld PCs/PDAs
  • Four, six and eight channels of EMI filtering with integrated ESD protection
  • Pi-style EMI filters in a capacitor-resistor-capacitor (C-R-C) network
  • ±15 kV ESD protection (IEC 61000-4-2, contact discharge)
  • ±30 kV ESD protection on each channel (HBM)
  • Greater than 35 dB attenuation (typical) at 1.0 GHz

Tools and Resources

Product services, tools and other useful resources related to CM1431

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1431-08DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-16

1

260

REEL

3000

No

-

-

-

100

30

1

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.