4-Channel EMI Filter Array with ESD Protection

Overview

The CM1425 is an EMI filter array with ESD protection, which integrate four pi filters (C-R-C.) The CM1425 has component vales of 20pF- 100 Ohm - 20pF. The parts include ESD protection diodes on every pin, which provide a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD).

  • General purpose EMI suppression
  • Wireless handsets
  • Four lines of EMI suppression with ESD protection

Tools and Resources

Product services, tools and other useful resources related to CM1425

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1425-03CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-9

1

260

DSFTP

3500

No

-

-

-

100

40

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.