EMI Filter with ESD Protection

Last Shipments

Overview

The CM1420 and CM1422 is an EMI filter arrays with ESD protection, which integrate six or eight Pi filters C-R-C). The CM1420 has component values of 15pF-100Ω-15pF. These devices include ESD protection diodes on every pin, which provide a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD).

  • LCD and camera interface lines
  • Cellular Phones, Smartphones, Netbooks, Notebooks, Portable Navigation Devices, e-Readers
  • Six or eight channels of EMI filtering, 15kV ESD protection on each channel
    (IEC 61000-4-2 Level 4, contact discharge)
  • Excellent broadband attenuation of radiated noise from datalines across all wireless carrier bands

Tools and Resources

Product services, tools and other useful resources related to CM1422

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1422-03CP

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP-20

1

260

DSFTP

3500

No

Display Port

General I/O

8

R-C

16

15

0.2

6.8

3.3

Price N/A

More Details

CM1422-03CP-HST

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-20

1

260

DSFTP

3500

No

Display Port

General I/O

8

R-C

16

15

0.2

6.8

3.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.