EMI Filter with ESD Protection, 2-Channel

Overview

CM1416 is an EMI filter array with ESD protection, which integrates two Pi-filters (C-R-C). The CM1416 has component values of 117pF-2Ω-117pF. The parts include avalanche-type ESD diodes on every pin, which provide a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD). The ESD diodes safely dissipate ESD strikes of ±30 kV, exceeding the maximum requirement of the IEC 61000-4-2 international standard. Using the MILSTD-883 (Method 3015) specification for Human Body Model (HBM) ESD, these devices protect for contact discharges at greater than ±30 kV.

  • Headset speaker port in mobile handsets
  • I/O port protection for mobile handsets, notebook computers, PDAs, etc.
  • EMI filtering for data ports in cell phones, PDAs or notebook computers
  • Functionally and pin compatible with CSPEMI201A and CM1411
  • OptiGuard™ coated for improved reliability at assembly
  • Two channels of EMI filtering for 8Ω speakers
  • Pi-style EMI filters in a capacitor-resistor-capacitor (C-R-C) network
  • I/O port protection for mobile handsets, notebook computers, PDAs, etc.
  • I/O port protection for mobile handsets, notebook computers, PDAs etc.

Tools and Resources

Product services, tools and other useful resources related to CM1416

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1416-03CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-5

1

260

DSFTP

3500

No

-

-

R-C

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.