EMI Filter with ESD Protection, 4-Channel

Overview

The CM1410 is a quad low pass filter array integrating four pi-style filters (C-R-C) that reduce EMI/RFI emissions while at the same time providing ESD protection. This device is custom-designed to interface with the headset port on a cellular telephone, and contains three different filter values. Each high quality filter provides more than 20 dB attenuation in the 800-2700 MHz range. These pi-style filters support bidirectional filtering, controlling EMI both to and from the microphone and speaker elements. They also support bipolar signals, enabling audio signals to pass through without distortion.

  • Stereo speaker headsets for wireless devices
  • Wireless handsets
  • Three separate EMI arrays with intergrated ESD protection

Tools and Resources

Product services, tools and other useful resources related to CM1410

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1410-03CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-11

1

260

DSFTP

3500

No

-

-

R-C

10

200

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.