ESD Protection Array, 2 and 4-Channel, Low Capacitance

Last Shipments

Overview

The CM1293A family of diode arrays has been designed to provide ESD protection for electronic components or subsystems requiring minimal capacitive loading. These devices are ideal for protecting systems with high data and clock rates or for circuits requiring low capacitive loading. Each ESD channel consists of a pair of diodes in series that steer the positive or negative ESD current pulse to either the positive (VP) or negative (VN) supply rail. A Zener diode is embedded between VP and VN which helps protect the VCC rail against ESD strikes. The CM1293A protects against ESD pulses up to ±8kV contact discharge per the IEC 61000-4-2 Level 4 standard. This device is particularly well-suited for protecting systems using high-speed ports such as USB2.0, IEEE1394 (Firewire®, iLink™), Serial ATA, DVI, HDMI, and corresponding ports in removable storage, digital camcorders, DVD-RW drives and other applications where extremely low loading capacitance with ESD protection are required in a small package footprint. The CM1293A family of devices is available with RoHS-compliant, lead-free finishing.

  • General purpose high-speed data line ESD
    protection
  • Digital TV, Set Top Box, PC/Notebook, Gaming
  • Two and four channels of ESD protection up to ±8kV contact discharge
  • Low loading capacitance of 2.0pF max.
  • Channel I/O to I/O capacitance 1.5pF typical
  • Zener diode protects supply rail and eliminates the need for external by-pass capacitors

Tools and Resources

Product services, tools and other useful resources related to CM1293A

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

CM1293A-02SO

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

No

DVI

HDMI 1.2

USB 2.0

2

Unidirectional

2

6

5.5

1

0.225

-

Price N/A

More Details

CM1293A-02SR

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOT-143-4

1

260

REEL

3000

No

DVI

HDMI 1.2

USB 2.0

2

Unidirectional

2

6

5.5

1

0.225

-

$0.0936

More Details

CM1293A-04MR

Loading...

Obsolete

CAD Model

Pb

A

H

P

MSOP-10

1

260

REEL

4000

No

DVI

HDMI 1.2

USB 2.0

4

Unidirectional

2

6

5.5

1

0.4

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.