ESD protection in 0201 outline

Favorite

Overview

The CM1242-33CP is a 2-bump ESD protection device in 0201 CSP form factor. It is fully compliant with IEC 61000-4-2. The CM1242-33CP is also RoHS II compliant and has a pure tin finish.

  • General ESD protection
  • Mobile
  • ESD Protection in 0201 outline
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

CM1242-33CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-2

1

260

DSFTP

5000

N

General I/O

1

Bidirectional

66

6

5

0.5

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :