ESD Clamp Array For High Speed Data Line Protection

Favorite

Overview

The CM1233 is ideal for protecting systems with high data and clock rates or for circuits requiring low capacitive loading and tightly controlled signal skews (with channel-to-channel matching at 2% max deviation). The device is particularly well-suited for protecting systems using high-speed ports such as DVI or HDMI, along with corresponding ports in removable storage, digital camcorders, DVD-RW drives and other applications where extremely low loading capacitance with ESD protection are required. The CM1233 also features easily routed ''passthrough'' pinouts.

  • General purpose high-speed data line ESD protection
  • Digital TV, Set Top Box, PC/Notebook, Gaming
  • ESD protection for 4 pairs of differential channels to IEC61000-4-2 Level 4 at ±8kV contact discharge
  • Pass-through impedance matched clamp architecture
  • Flow-through routing for high-speed signal integrity
  • 100Ω matched impedance for each paired differential channel
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

CM1233-08DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-16

1

260

REEL

3000

N

HDMI 1.2

8

Unidirectional

-

6

5.5

1

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :