Low Capacitance ESD Arrays

Favorite

Overview

The CM1216 family of diode arrays provides ESD protection for electronic components or sub-systems requiring minimal capacitive loading. These devices are ideal for protecting systems with high data and clock rates or for circuits requiring low capacitive loading. Each ESD channel consists of a pair of diodes in series which steer the positive or negative ESD current pulse to either the positive (VP) or negative (VN) supply rail. The CM1216 protects against ESD pulses up to ±15kV per the IEC 61000-4-2 standard.

  • General purpose high-speed data line ESD protection
  • Digital TV, Set Top Box, PC/Notebook, Gaming
  • Six and eight channels of ESD protection
  • Provides ±15 kV ESD protection on each channel per the IEC 61000-4-2 ESD requirements
  • Channel loading capacitance of 1.6 pF typical
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

CM1216-06MR

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

HDMI 1.2

6

Unidirectional

2

6

5.5

1

0.4

Price N/A

More Details

CM1216-06SM

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

HDMI 1.2

6

Unidirectional

2

6

5.5

1

0.6

Price N/A

More Details

CM1216-08MR

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

MSOP-10

1

260

REEL

4000

N

HDMI 1.2

8

Unidirectional

2

6

5.5

1

0.4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :