EEPROM Serial 2-Kb Microwire - Automotive Grade

Favorite

Overview

The CAV93C56 is an Automotive Grade, 2-Kb Microwire Serial EEPROM device which is organized as either 128 registers of 16 bits (ORG pin at VCC) or 256 registers of 8 bits (ORG pin at GND). Each register can be written (or read) serially by using the DI (or DO) pin. The CAV93C56 features sequential read and self-timed internal write with auto-clear. On-chip Power-On Reset circuitry protects the internal logic against powering up in the wrong state.

  • Door module
  • Seat control unit
  • Body computer & energy management unit
  • Immobilizer unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Airbag
  • Integrated navigation and infotainment systems
  • Electric steering control unit, ESL
  • Automotive Temperature Grade 1 (-40°C to +125°C)
  • High Speed Operation: 2 MHz
  • 2.5 V to 5.5 V Supply Voltage Range
  • Selectable x8 or x16 Memory Organization
  • Sequential Read
  • Software Write Protection
  • Power-up Inadvertant Write Protection
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • 8-pin SOIC and TSSOP Packages
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

CAV93C56VE-GT3

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

Y

Serial

2 kb

128k x 16

MicroWire

2000

250

2.5

5.5

5

2

-40

125

$0.2693

More Details

CAV93C56YE-GT3

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

Y

Serial

2 kb

128k x 16

MicroWire

2000

250

2.5

5.5

5

2

-40

125

$0.3463

More Details

Show More

1-25 of 25

Products per page

Jump to :