EEPROM Serial 4-Kb SPI - Automotive Grade

Favorite

Overview

The CAV25040 is a EEPROM Serial 4-Kb SPI - Automotive Grade device internally organized as 512x8 bits. The device features a 16-byte page write buffer and support the Serial Peripheral Interface (SPI) protocol. The CAV25040 is enabled through a Chip Select (CS) input. In addition, the required bus signals are a clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pause any serial communication with the CAV25040 device. This device features software and hardware write protection, including partial as well as full array protection.

  • Door module
  • Seat control unit
  • Body computer & energy management unit
  • Immobilizer unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Airbag
  • Integrated navigation and infotainment systems
  • Electric steering control unit, ESL
  • Automotive Temperature Grade 1 (-40°C to +125°C)
  • 10 MHz SPI Compatible
  • 2.5 V to 5.5 V Supply Voltage Range
  • SPI Modes (0,0) & (1,1)
  • 16-byte Page Write Buffer
  • Self-timed Write Cycle
  • Hardware and Software Protection
  • Block Write Protection
    - Protect ¼, ½ or Entire EEPROM Array
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial and Extended Temperature Range
  • SOIC and TSSOP 8-Lead Packages
  • These Devices are Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

CAV25040VE-GT3

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

Y

Serial

4 kb

512 x 8

SPI

10000

35

2.5

5.5

5

2

-40

125

$0.2263

More Details

CAV25040YE-GT3

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

Y

Serial

4 kb

512 x 8

SPI

10000

35

2.5

5.5

5

2

-40

125

$0.2871

More Details

Show More

1-25 of 25

Products per page

Jump to :