EEPROM Serial 512-Kb I2C - Automotive Grade

Favorite

Overview

The CAV24C512 is a EEPROM Serial 512-Kb I2C - Automotive Grade, internally organized as 65,536 words of 8 bits each.

It features a 128-byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2C protocol.

Write operations can be inhibited by taking the WP pin High (this protects the entire memory).

External address pins make it possible to address up to eight CAV24C512 devices on the same bus.

On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.

  • Door module
  • Seat control unit
  • Body computer & energy management unit
  • Immobilizer unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • ABS/ESP (Electronic Stability Program)
  • Engine control unit
  • Airbag
  • Integrated navigation and infotainment systems
  • Electric steering control unit, ESL
  • Automotive Temperature Grade 1 (-40°C to +125°C)
  • Supports Standard, Fast and Fast-Plus I2C Protocol
  • 2.5 V to 5.5 V Supply Voltage Range
  • 128-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • 8-lead SOIC and TSSOP Packages
  • This Device is Pb-Free, Halogen Free/BFR Free and RoHS Compliant
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

CAV24C512HU5EGT3

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

Y

Serial

512 kb

64k x 8

I2C

1000

400

2.5

5.5

5

2.5

-40

125

$0.444

More Details

CAV24C512WE-GT3

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Serial

512 kb

64k x 8

I2C

1000

400

2.5

5.5

5

2.5

-40

125

$0.4271

More Details

CAV24C512YE-GT3

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

Y

Serial

512 kb

64k x 8

I2C

1000

400

2.5

5.5

5

2.5

-40

125

$0.5689

More Details

Show More

1-25 of 25

Products per page

Jump to :