Product Description
The CAT9554A is a CMOS device that provides 8-bit parallel input/output port expansion for I²C and SMBus compatible applications. This I/O expander provides a simple solution in applications where additional I/Os are needed: sensors, power switches, LEDs, pushbuttons, and fans.
The CAT9554A consist of an input port register, an output port register, a configuration register, a polarity inversion register and an I²C/SMBus-compatible serial interface.
Any of the eight I/Os can be configured as an input or output by writing to the configuration register. The system master can invert the CAT9554 input data by writing to the active-high polarity inversion register.
The CAT9554A features an active low interrupt output which indicates to the system master that an input state has changed.
The device's extended addressing capability allows up to 8 devices to share the same bus. The CAT9554A is identical to the CAT9554 except the fixed part of the I²C slave address is different. This allows up to 16 of devices (eight CAT9554 and eight CAT9554A) to be connected on the same bus.
|
Features |
| |
|
-
400 kHz I2C Bus Compatible
|
|
|
|
|
|
|
-
8 I/O Pins that Default to Inputs at Power-up
|
|
|
-
Individual I/O Configuration
|
-
Polarity Inversion Register
|
-
Active Low Interrupt Output
|
|
|
|
|
-
Noise Filter on SDA/SCL Inputs
|
-
Cascadable up to 8 Devices
|
-
Industrial Temperature Range
|
|
Applications |
|
End Products |
- Input/output Port Expansion for Extended Addressing Capability
|
|
- White Goods (Dishwashers, Washing Machines)
- Handheld Devices (Cell Phones, PDAs, Digital Cameras)
- Data Communications (Routers, Hubs and Servers)
|