feedback
Rate this webpage

Need
Support?


CAT93C86B: 16-Kb Microwire Serial EEPROM

Overview
Specifications
Datasheet: 16-Kb Microwire Serial EEPROM
Rev. 3 (179kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The CAT93C86B is a 16-Kb Serial EEPROM memory device which is configured as either registers of 16 bits (ORG pin at VCC) or 8 bits (ORG pin at GND). Each register can be written (or read) serially by using the DI (or DO) pin. The CAT93C86B features a self-timed internal write with auto-clear. On-chip Power-On Reset circuit protects the internal logic against powering up in the wrong state.
Features
 
  • High Speed Operation: 4 MHz (5 V), 2 MHz (1.8 V)
  • 1.8 V (1.65 V) to 5.5 V Supply Voltage Range
    CAT93C86BxxxxL (TA = -20°C to +85°C)
  • Selectable x8 or x16 Memory Organization
  • Selftimed Write Cycle with Autoclear
  • Sequential Read
  • Hardware and Software Write Protection
  • Power-up Inadvertent Write Protection
  • Low Power CMOS Technology
  • Program Enable (PE) Pin
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial and Extended Temperature Ranges
  • 8-pin PDIP, SOIC, MSOP, TSSOP and 8-pad UDFN Packages
  • This Device is Pb-Free, Halogen Free/BFR Free, and RoHS
    Compliant
Applications
  • Alarm Systems
  • Audio Players
  • Automotive Systems
  • Cable Modems
  • Industrial Controls
  • Cellular Phones
  • CRT/LCD Monitors
  • Digital Still Cameras
  • Cordless Phones
  • Hard Disk Drives
  • Hard Disk Drives
  • Graphic Cards
  • DRAM Modules
  • DVD Players
  • Health Meters
  • Industrial Controls
  • Internet Phone Handsets
  • Memory Modules
  • Notebook PC
  • Personal Computers
  • TV
  • Smart Phones
  • Printers
  • Set Top Box
  • Telecommunications
  • Two Way Radios
  • Video Games
  • Wireless LANs
  • Video Tape Recorder
  • Vending Machines
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (6)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CAT93C86BHU4E-GT3 Active
Pb-free
Halide free
16-Kb Microwire Serial EEPROM UDFN-8 517AZ 1 Tape and Reel 3000 Contact Sales Office
CAT93C86BHU4I-GT3 Active
Pb-free
Halide free
16-Kb Microwire Serial EEPROM UDFN-8 517AZ 1 Tape and Reel 3000 $0.2667
CAT93C86BLE-G Active, Not Rec
Pb-free
Halide free
16-Kb Microwire Serial EEPROM PDIP-8 646AA NA Tube 50  
CAT93C86BLI-G Active, Not Rec
Pb-free
Halide free
16-Kb Microwire Serial EEPROM PDIP-8 646AA NA Tube 50  
CAT93C86BVE-GT3 Active
Pb-free
Halide free
16-Kb Microwire Serial EEPROM SOIC-8 751BD 1 Tape and Reel 3000 $0.284
CAT93C86BVI-GT3 Active
Pb-free
Halide free
16-Kb Microwire Serial EEPROM SOIC-8 751BD 1 Tape and Reel 3000 $0.2133
CAT93C86BVI-GT3L Active
Pb-free
Halide free
16-Kb Microwire Serial EEPROM SOIC-8 751BD 1 Tape and Reel 3000 Contact Sales Office
CAT93C86BXE-T2 Active
Pb-free
Halide free
16-Kb Microwire Serial EEPROM SOIC-8 751BE 3 Tape and Reel 2000 Contact Sales Office
CAT93C86BXI-T2 Active
Pb-free
Halide free
16-Kb Microwire Serial EEPROM SOIC-8 751BE 3 Tape and Reel 2000 Contact Sales Office
CAT93C86BYE-GT3 Active
Pb-free
Halide free
16-Kb Microwire Serial EEPROM TSSOP-8 948AL 1 Tape and Reel 3000 $0.284
CAT93C86BYI-GT3 Active
Pb-free
Halide free
16-Kb Microwire Serial EEPROM TSSOP-8 948AL 1 Tape and Reel 3000 $0.2133
CAT93C86BYI-GT3L Active
Pb-free
Halide free
16-Kb Microwire Serial EEPROM TSSOP-8 948AL 1 Tape and Reel 3000 Contact Sales Office
CAT93C86BZE-GT3 Last Shipments
Pb-free
Halide free
16-Kb Microwire Serial EEPROM MSOP-8 846AD 1 Tape and Reel 3000  
CAT93C86BZI-GT3 Last Shipments
Pb-free
Halide free
16-Kb Microwire Serial EEPROM MSOP-8 846AD 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2015-07-08) : 6,000
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: 16-Kb Microwire Serial EEPROM
Rev. 3 (179kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Type Density Organization Data Transmission Standard fcycle Max (kHz) tACC Max ns VCC Min (V) VCC Max (V) Istandby Max (µA) Iact Max (mA) T Min (°C) T Max (°C) Package Type
 Pb-free 
 Halide free 
 Active     16-Kb Microwire Serial EEPROM   Serial   16 Kb   2K x 8
1K x 16 
 MicroWire   4000   100   1.8   5.5   5   2   -40   125   UDFN-8 
 Pb-free 
 Halide free 
 Active     16-Kb Microwire Serial EEPROM   Serial   16 Kb   2K x 8
1K x 16 
 MicroWire   4000   100   1.8   5.5   2   2   -40   125   UDFN-8 
 Pb-free 
 Halide free 
 Active     16-Kb Microwire Serial EEPROM   Serial   16 Kb   2K x 8
1K x 16 
 MicroWire   4000   100   1.8   5.5   5   2   -40   125   SOIC-8 
 Pb-free 
 Halide free 
 Active     16-Kb Microwire Serial EEPROM   Serial   16 Kb   2K x 8
1K x 16 
 MicroWire   4000   100   1.8   5.5   2   2   -40   125   SOIC-8 
 Pb-free 
 Halide free 
 Active     16-Kb Microwire Serial EEPROM   Serial   16 Kb   2K x 8
1K x 16 
 MicroWire   4000   100   1.65   5.5   2   2   -20   85   SOIC-8 
 Pb-free 
 Halide free 
 Active     16-Kb Microwire Serial EEPROM   Serial   16 Kb   2K x 8
1K x 16 
 MicroWire   4000   100   1.8   5.5   5   2   -40   125   SOIC-8 
 Pb-free 
 Halide free 
 Active     16-Kb Microwire Serial EEPROM   Serial   16 Kb   2K x 8
1K x 16 
 MicroWire   4000   100   1.8   5.5   2   2   -40   125   SOIC-8 
 Pb-free 
 Halide free 
 Active     16-Kb Microwire Serial EEPROM   Serial   16 Kb   2K x 8
1K x 16 
 MicroWire   4000   100   1.8   5.5   5   2   -40   125   TSSOP-8 
 Pb-free 
 Halide free 
 Active     16-Kb Microwire Serial EEPROM   Serial   16 Kb   2K x 8
1K x 16 
 MicroWire   4000   100   1.8   5.5   2   2   -40   125   TSSOP-8 
 Pb-free 
 Halide free 
 Active     16-Kb Microwire Serial EEPROM   Serial   16 Kb   2K x 8
1K x 16 
 MicroWire   4000   100   1.65   5.5   2   2   -20   85   TSSOP-8 
Previously Viewed Products
Clear List