Product Description
The CAT93C76 is an 8-kb Serial EEPROM memory device which is configured as either registers of 16 bits (ORG pin at V
CC or Not Connected) or 8 bits (ORG pin at GND). Each register can be written (or read) serially by using the DI (or DO) pin. The CAT93C76 is manufactured using the ON Semiconductor advanced CMOS EEPROM floating gate technology. The device is designed to endure 1,000,000 program/erase cycles and has a data retention of 100 years. The device is available in 8-pin PDIP, SOIC, TSSOP and 8-pad TDFN packages.
|
Features |
| |
|
-
High Speed Operation: 3 MHz @ VCC ≥ 2.5 V
|
-
Low Power CMOS Technology
|
-
1.8 to 5.5 Volt Operation
|
-
Selectable x8 or x16 Memory Organization
|
-
Self-timed Write Cycle with Auto-clear
|
-
Software Write Protection
|
-
Power-up Inadvertant Write Protection
|
-
1,000,000 Program/Erase Cycles
|
|
|
-
Industrial and Extended Temperature Ranges
|
|
|
-
"Green" Package Option Available
|
-
This Device is Pb-Free, Halogen Free/BFR Free and RoHS Compliant
|