EEPROM Serial 8-Kb Microwire

Favorite

Overview

The CAT93C76B is an 8-Kb Microwire Serial EEPROM memory device which is configured as either registers of 16 bits (ORG pin at VCC or Not Connected) or 8 bits (ORG pin at GND). Each register can be written (or read) serially by using the DI (or DO) pin. The CAT93C76B is manufactured using ON Semiconductor's advanced CMOS EEPROM floating gate technology. The device is designed to endure 1,000,000 program/erase cycles and has a data retention of 100 years. The device is available in 8-pin PDIP, SOIC, TSSOP, MSOP, and 8-pad UDFN packages.

  • Alarm Systems
  • Audio Players
  • Automotive Systems
  • Cable Modems
  • Cellular Phones
  • CRT/LCD Monitors
  • Digital Still Cameras
  • Cordless Phones
  • Hard Disk Drives
  • Graphic Cards
  • DRAM Modules
  • DVD Players
  • Health Meters
  • Industrial Controls
  • CDRW
  • Internet Phone Handsets
  • Memory Modules
  • Notebook PC
  • Personal Computers
  • TV
  • Smart Phones
  • Printers
  • Set Top Box
  • Telecommunications
  • Two Way Radios
  • Video Games
  • Wireless LANs
  • Video Tape Recorder
  • Vending Machines
  • High Speed Operation: 4 MHz (5 V), 2 MHz (1.8 V)
  • Supply Voltage Range: 1.8 V to 5.5 V (-40°C to +125°C)1.65 V to 5.5 V (-20°C to +85°C)
  • Selectable x8 or x16 Memory Organization
  • Selftimed Write Cycle with Auto-clear
  • Software Write Protection
  • Power-up Inadvertant Write Protection
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial Temperature Ranges
  • Sequential Read
  • 8-pin SOIC, TSSOP and 8-Pad UDFN Packages
  • This Device is PbFree, Halogen Free/BFR Free and RoHS Compliant
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

CAT93C76BHU4I-GT3

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

Serial

8 kb

8k x 8

MicroWire

4000

100

1.85

5.5

5

2

-40

125

Price N/A

More Details

CAT93C76BVI-GT3

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

Y

Serial

8 kb

8k x 8

MicroWire

4000

100

1.85

5.5

5

2

-40

125

$0.2973

More Details

CAT93C76BYI-GT3

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

Y

Serial

8 kb

8k x 8

MicroWire

4000

100

1.85

5.5

5

2

-40

125

$0.3791

More Details

Show More

1-25 of 25

Products per page

Jump to :