Product Description
The CAT93C76B is an 8-Kb Serial EEPROM memory device which is configured as either registers of 16 bits (ORG pin at V
CC or Not Connected) or 8 bits (ORG pin at GND). Each register can be written (or read) serially by using the DI (or DO) pin. The CAT93C76B is manufactured using ON Semiconductor's advanced CMOS EEPROM floating gate technology. The device is designed to endure 1,000,000 program/erase cycles and has a data retention of 100 years. The device is available in 8-pin PDIP, SOIC, TSSOP, MSOP, and 8-pad UDFN packages.
|
Features |
| |
|
-
High Speed Operation: 4 MHz (5 V), 2 MHz (1.8 V)
|
-
Supply Voltage Range:
1.8 V to 5.5 V (-40°C to +125°C)
1.65 V to 5.5 V (-20°C to +85°C)
|
-
Selectable x8 or x16 Memory Organization
|
-
Selftimed Write Cycle with Auto-clear
|
-
Software Write Protection
|
-
Power-up Inadvertant Write Protection
|
-
Low Power CMOS Technology
|
-
1,000,000 Program/Erase Cycles
|
|
|
-
Industrial and Extended Temperature Ranges
|
|
|
-
8-pin PDIP, SOIC, TSSOP, MSOP and 8-Pad UDFN Packages
|
-
This Device is PbFree, Halogen Free/BFR Free and RoHS Compliant
|
|
Applications |
- Alarm Systems
- Audio Players
- Automotive Systems
- Cable Modems
- Cellular Phones
- CRT/LCD Monitors
- Digital Still Cameras
- Cordless Phones
- Hard Disk Drives
- Graphic Cards
- DRAM Modules
- DVD Players
- Health Meters
- CDRW
- Industrial Controls
- Internet Phone Handsets
- Memory Modules
- Notebook PC
- Personal Computers
- TV
- Smart Phones
- Printers
- Set Top Box
- Telecommunications
- Two Way Radios
- Video Games
- Wireless LANs
- Video Tape Recorder
- Vending Machines
|