EEPROM Serial 8-Kb Microwire

Favorite

Overview

The CAT93C76 is an 8-Kb Microwire Serial EEPROM memory device which is configured as either registers of 16 bits (ORG pin at VCC or Not Connected) or 8 bits (ORG pin at GND). Each register can be written (or read) serially by using the DI (or DO) pin. The CAT93C76 is manufactured using the ON Semiconductor advanced CMOS EEPROM floating gate technology. The device is designed to endure 1,000,000 program/erase cycles and has a data retention of 100 years. The device is available in 8-pin PDIP, SOIC, TSSOP and 8-pad TDFN packages.

  • High Speed Operation: 3 MHz @ VCC ≥ 2.5 V
  • Low Power CMOS Technology
  • 1.8 to 5.5 Volt Operation
  • Selectable x8 or x16 Memory Organization
  • Self-timed Write Cycle with Auto-clear
  • Software Write Protection
  • Power-up Inadvertant Write Protection
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial and Extended Temperature Ranges
  • Sequential Read
  • "Green" Package Option Available
  • This Device is Pb-Free, Halogen Free/BFR Free and RoHS Compliant
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :