EEPROM Serial 4-Kb Microwire

Favorite

Overview

The CAT93C66 is a 4-kb CMOS Serial EEPROM device which is organized as either 256 registers of 16 bits (ORG pin at VCC) or 512 registers of 8 bits (ORG pin at GND). Each register can be written (or read) serially by using the DI (or DO) pin. The CAT93C66 features sequential read and self-timed internal write with auto-clear. On-chip Power-On Reset circuitry protects the internal logic against powering up in the wrong state.

  • Automotive Systems
  • Communications Systems
  • Computer Systems
  • Consumer Systems
  • Industrial Systems
  • High Speed Operation: 2 MHz
  • Low Power CMOS Technology
  • 1.8 V to 5.5 V Supply Voltage Range
  • Selectable x8 or x16 Memory Organization
  • Sequential Read
  • Software Write Protection
  • Power-up Inadvertent Write Protection
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial and Extended Temperature Ranges
  • 8-pin PDIP, SOIC, TSSOP and 8-pad TDFN Packages
  • These Devices are Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

CAT93C66VI-GT3

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Serial

4 kb

512 x 8

MicroWire

2000

250

1.8

5.5

4

1

-40

85

$0.2497

More Details

Show More

1-25 of 25

Products per page

Jump to :