feedback
Rate this webpage

Need
Support?


CAT93C57: 2-kb Microwire Serial EEPROM Memory

Overview
Specifications
Datasheet: 2-kb Microwire Serial CMOS EEPROM
Rev. 19 (120kB)
»View Material Composition
»Product Change Notification (9)
Product Overview
Product Description
The CAT93C57 is a 2-kb CMOS Serial EEPROM device which is organized as either 128 registers of 16 bits (ORG pin at VCC) or 256 registers of 8 bits (ORG pin at GND). Each register can be written (or read) serially by using the DI (or DO) pin. The CAT93C57 features sequential read and self-timed internal write with auto-clear. On-chip Power-On Reset circuitry protects the internal logic against powering up in the wrong state.
Features
 
  • High Speed Operation: 2 MHz
  • 1.8 V to 5.5 V Supply Voltage Range
  • Selectable x8 or x16 Memory Organization
  • Sequential Read
  • Software Write Protection
  • Powerup Inadvertant Write Protection
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial and Extended Temperature Ranges
  • 8pin PDIP, SOIC, TSSOP and 8pad TDFN Packages
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
Applications
  • Automotive Systems
  • Communications Systems
  • Computer Systems
  • Consumer Systems
  • Industrial Systems
Technical Documentation & Design Resources
Software (2) Package Drawings (4)
Simulation Models (4) Evaluation Board Documents (1)
Data Sheets (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
EASYPRO1GEVB Active
Serial EEPROM Evaluation Board
Avnet (2015-07-09) : 2
Mouser (2015-07-09) : 1
Digikey (2015-07-09) : 1
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CAT93C57LI-G Last Shipments
Pb-free
Halide free
2-kb Microwire Serial EEPROM Memory PDIP-8 646AA NA Tube 50  
CAT93C57VI-G Last Shipments
Pb-free
Halide free
2-kb Microwire Serial EEPROM Memory SOIC-8 751BD 1 Tube 100  
CAT93C57VI-GT3 Last Shipments
Pb-free
Halide free
2-kb Microwire Serial EEPROM Memory SOIC-8 751BD 1 Tape and Reel 3000  
CAT93C57XI Lifetime
Pb-free
Halide free
2-kb Microwire Serial EEPROM Memory SOIC-8 751BE 3 Tube 94  
CAT93C57XI-GT2 Consult Sales Office
Pb-free
Halide free
2-kb Microwire Serial EEPROM Memory SOIC-8 751BE 1 Tape and Reel 2000  
CAT93C57XI-T2 Last Shipments
Pb-free
Halide free
2-kb Microwire Serial EEPROM Memory SOIC-8 751BE 3 Tape and Reel 2000  
CAT93C57YI-G Product Preview
Pb-free
Halide free
2-kb Microwire Serial EEPROM Memory TSSOP-8 948AL 1 Tube 100 Contact Sales Office
CAT93C57YI-GT3 Last Shipments
Pb-free
Halide free
2-kb Microwire Serial EEPROM Memory TSSOP-8 948AL 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 348
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: 2-kb Microwire Serial CMOS EEPROM
Rev. 19 (120kB)
»View Material Composition
»Product Change Notification (9)
Product Overview

Product Compliance Status Description Type Density Organization Data Transmission Standard fcycle Max (kHz) tACC Max ns VCC Min (V) VCC Max (V) Istandby Max (µA) Iact Max (mA) T Min (°C) T Max (°C) Package Type
 Pb-free 
 Halide free 
 Product Preview     2-kb Microwire Serial EEPROM Memory   Serial   2 kb   256 x 8   MicroWire   2000   250   1.8   5.5   4   1   -40   85   TSSOP-8 
Previously Viewed Products
Clear List