Product Description
The CAT93C56/57 is a 2-kb CMOS Serial EEPROM device which is organized as either 128 registers of 16 bits (ORG pin at V
CC) or 256 registers of 8 bits (ORG pin at GND). Each register can be written (or read) serially by using the DI (or DO) pin. The CAT93C56/57 features sequential read and self-timed internal write with auto-clear. On-chip Power-On Reset circuitry protects the internal logic against powering up in the wrong state.
|
Features |
| |
|
-
High speed operation: 2.0 MHz
|
-
1.8 V to 5.5 V supply voltage range
|
-
Selectable x8 or x16 memory organization
|
|
|
-
Software Write Protection
|
-
Power-up Inadvertant Write Protection
|
-
Low Power CMOS Technology
|
-
1,000,000 Program/Erase Cycles
|
|
|
-
Industrial and Extended Temperature Ranges
|
-
8-pin PDIP, SOIC, TSSOP and 8-pad TDFN Packages
|
-
These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS
Compliant
|
|
Applications |
- Automotive Systems
- Communications Systems
- Computer Systems
- Consumer Systems
- Industrial Systems
|