Product Description
The CAT93C46B is a 1-Kb Serial EEPROM memory device which is configured as either 64 registers of 16 bits (ORG pin at VCC) or 128 registers of 8 bits (ORG pin at GND). Each register can be written (or read) serially by using the DI (or DO) pin. The CAT93C46B features a self-timed internal write with auto-clear. On-chip Power-On Reset circuit protects the internal logic against powering up in the wrong state.
|
Features |
| |
|
-
High Speed Operation: 4 MHz (5 V), 2 MHz (1.8 V)
|
-
1.8 V (1.65 V for CAT93C46BxxxxL / TA = -20°C to +85°C) to 5.5 V Supply Voltage Range
|
-
Selectable x8 or x16 Memory Organization
|
-
Self-Timed Write Cycle with Auto-Clear
|
|
|
-
Software Write Protection
|
|
|
-
Low Power CMOS Technology
|
-
1,000,000 Program/Erase Cycles
|
-
Powerup Inadvertant Write Protection
|
-
Industrial and Extended Temperature Ranges
|
-
8-pin PDIP, SOIC, TSSOP and 8-pad UDFN and TDFN Packages
|
-
This Device is Pb-Free, Halogen Free/BFR Free and RoHS Compliant
|
|
Applications |
- Alarm Systems
- Audio Players
- Automotive Systems
- Cable Modems
- CDRW
- Cellular Phones
- CRT/LCD Monitors
- Digital Still Cameras
- Cordless Phones
- Hard Disk Drives
- Graphic Cards
- DRAM Modules
- DVD Players
- Health Meters
- Industrial Controls
- Internet Phone Handsets
- Memory Modules
- Notebook PC
- Personal Computers
- TV
- Smart Phones
- Printers
- Set Top Box
- Telecommunications
- Two Way Radios
- Video Games
- Wireless LANs
- Video Tape Recorder
- Vending Machines
|