Precision Analog Voltage Reference

Favorite

Overview

The CAT8900 is a high precision voltage reference providing very accurate voltage regulation with low supply current consumption.

CAT8900 is ideal for use in battery powered systems where operating current needs to be minimized and there can be a great variation in supply voltages. It will source or sink up to 10 mA of load current, and can for most applications, forgo the use of an output bypass capacitor. The device is supplied in a space saving three terminal SOT-23 package.

  • Battery Powered Systems
  • Power Supplies
  • A/D and D/A Converters
  • Precision Regulator Systems
  • Portable Medical Equipment
  • Reference Voltages:
    1.024 V, 1.200 V, 1.250 V, 1.800 V,
    2.048 V, 2.500 V, 2.600 V,
    3.000 V, 3.300 V
  • Low Supply Current: 450 nA (Typical)
  • Initial Accuracy:
    Class B: 1.0 mV
    Class C: 2.5 mV
    Class D: 5.0 mV
  • Drift Performance: 20 ppm/°C
  • SOT23 3-Lead Package
  • This Device is Pb Free, Halogen Free/BFR Free, and RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

27

Share

Product Groups:

Orderable Parts:

27

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

V(BR) Typ (V)

Tolerance (%)

IQ Typ (mA)

IR Min (mA)

VF Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

CAT8900B102TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

1.024

0.1

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900B120TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

1.2

0.08

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900B125TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

1.25

0.08

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900B180TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

1.8

0.06

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900B204TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

2.048

0.05

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900B250TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

2.5

0.04

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900B260TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

2.6

0.04

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900B300TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

3

0.03

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900B330TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

3.3

0.03

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900C102TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

1.024

0.24

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900C120TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

1.2

0.21

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900C125TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

1.25

0.2

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900C180TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

1.8

0.14

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900C204TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

2.048

0.12

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900C250TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

2.5

0.1

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900C260TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

2.6

0.1

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900C300TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

3

0.08

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900C330TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

3.3

0.08

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900D102TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

1.024

0.49

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900D120TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

1.2

0.42

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900D125TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

1.25

0.4

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900D180TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

1.8

0.28

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900D204TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

2.048

0.24

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900D250TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

2.5

0.2

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900D260TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

2.6

0.19

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900D300TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

3

0.17

0.45

0.1

6.5

-40

85

Price N/A

More Details

CAT8900D330TBGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Fixed

3.3

0.15

0.45

0.1

6.5

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :