Switch Controller

Favorite

Overview

CAT874 is a switch controller designed to start/shut-off smart phones with the push button input or by phone microcontroller unit. CAT874 monitors two inputs and outputs an active high output after PWR_ON input has been active (logic low) or a factory preset minimum time. Releasing input from its active state before the minimum timeout period resets the internal timer and must return to being active before the timer will restart with a fresh count down. The output remains high until the next PWR_ON high-to-low or VCHG low-to-high transition. CAT874's push pull output is capable of sinking up to 3 mA of current.

  • Mobile Phones
  • PDAs
  • MP3 Players
  • Personal Navigation Devices
  • Operate on 1.8 V to 5.5 V Power Supplies
  • Ultra Low Quiescent Current: 100 nA (typical)
  • Schmitt Trigger Inputs
  • Small ULLGA-6 Package: 1.45 x 1.0 x 0.4 mm
  • These Devices are Pb-free, Halogen Free/BFR Free and are RoHS Compliant
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
Voltages Monitored

VCC Max (V)

V(TO) Typ (V)

IQ Typ (µA)

Reset Active State

Reset Timer

Manual Reset

Watchdog Timer

Reference Price

CAT874-80ULGT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

ULLGA-6

1

260

REEL

3000

N

1

5.5

-

0.1

High

Yes

Yes

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :