feedback
Rate this webpage

Need
Support?


CAT6241: 1.0 Amp Adjustable Output CMOS Linear Voltage Regulator

Overview
Specifications
Datasheet: 1 Amp Adjustable CMOS LDO Voltage Regulator
Rev. 6 (566.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The CAT6241 is a low dropout CMOS voltage regulator providing up to 1000 mA of output current with fast response to load current and line voltage changes. CAT6241 offers a user adjustable output voltage from 0.5 V to 5.0 V and its low quiescent current make CAT6241 ideal for energy conscious designs. CAT6241 is available in a space saving 3 mm x 3 mm WDFN-6 package with a power pad for heat sinking to the PCB.
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CAT6241-ADJHU2MUTAG Active
Pb-free
Halide free
1.0 Amp Adjustable Output CMOS Linear Voltage Regulator UDFN-8 517AW 1 Tape and Reel 3000 $0.48
CAT6241-ADJMT5T3 Lifetime
Pb-free
Halide free
1.0 Amp Adjustable Output CMOS Linear Voltage Regulator WDFN-6 511AP 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Datasheet: 1 Amp Adjustable CMOS LDO Voltage Regulator
Rev. 6 (566.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     1.0 Amp Adjustable Output CMOS Linear Voltage Regulator                     UDFN-8 
Previously Viewed Products
Clear List