feedback
Rate this webpage

Need
Support?


CAT6219: Voltage Regulator, CMOS LDO, 500 mA

Overview
Specifications
Datasheet: Voltage Regulator, CMOS LDO, 500 mA
Rev. 14 (179.0kB)
»View Material Composition
»Product Change Notification (4)
Product Overview
Product Description
The CAT6219 is a 500 mA CMOS low dropout regulator that provides fast response time during load current and line voltage changes.

The quick-start feature allows the use of an external bypass capacitor to reduce the overall output noise without affecting the turn-on time of just 150 µs.

With zero shutdown current and low ground current of 55 µA typical, the CAT6219 is ideal for battery operated devices with supply voltages from 2.3 V to 5.5 V. An internal under voltage lockout circuit disables the output at supply voltages under 2.15 V typical.

The CAT6219 offers 1% initial accuracy and low dropout voltage, 300 mV typical at 500 mA. Stable operation is provided with a small value ceramic capacitor, reducing required board space and component cost.

Other features include current limit and thermal protection.

The LDO is available in fixed and adjustable output in the low profile (1 mm max height) 5-lead TSOT23, 6-pad 1.5 mm x 1.5 mm WDFN and in the 6-pad 2 mm x 2 mm TDFN packages.
Features
 
  • Guaranteed 500 mA Peak Output Current
  • Low Dropout Voltage of 300 mV Typical at 500 mA
  • Stable with Ceramic Output Capacitor
  • External 10 nF Bypass Capacitor for Low Noise
  • Quick-start Feature
  • Undervoltage Lockout
  • No-load Ground Current of 55 µA Typical
  • Fold-back Current Limit
  • 5-lead TSOT-23, 6-pad WDFN and TDFN Packages
  • Thermal Protection
  • Zero Current Shutdown Mode
  • ±1.0% Initial Accuracy (VOUT 2.0 V)
  • Full-load Ground Current of 85 µA typical
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
Applications
  • Cellular Phones
  • Battery-powered Devices
  • Consumer Electronics
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (3)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CAT6219-125TDGT3 Lifetime
Pb-free
Halide free
Voltage Regulator, CMOS LDO, 500 mA, VOUT = 1.25 V TSOT-23-5 419AE 1 Tape and Reel 3000  
CAT6219-180TDGT3 Lifetime
Pb-free
Halide free
Voltage Regulator, CMOS LDO, 500 mA, VOUT = 1.8 V TSOT-23-5 419AE 1 Tape and Reel 3000  
CAT6219-250TDGT3 Lifetime
Pb-free
Halide free
Voltage Regulator, CMOS LDO, 500 mA, VOUT = 2.5 V TSOT-23-5 419AE 1 Tape and Reel 3000  
CAT6219-280MV2T3 Lifetime
Pb-free
Halide free
Voltage Regulator, CMOS LDO, 500 mA WDFN-6 511BJ 1 Tape and Reel 3000  
CAT6219-280TDGT3 Lifetime
Pb-free
Halide free
Voltage Regulator, CMOS LDO, 500 mA, VOUT = 2.8 V TSOT-23-5 419AE 1 Tape and Reel 3000  
CAT6219-285MV2T3 Lifetime
Pb-free
Halide free
Voltage Regulator, CMOS LDO, 500 mA WDFN-6 511BJ 1 Tape and Reel 3000  
CAT6219-285TDGT3 Lifetime
Pb-free
Halide free
Voltage Regulator, CMOS LDO, 500 mA, VOUT = 2.85 V TSOT-23-5 419AE 1 Tape and Reel 3000  
CAT6219-300TDGT3 Lifetime
Pb-free
Halide free
Voltage Regulator, CMOS LDO, 500 mA, VOUT = 3.0 V TSOT-23-5 419AE 1 Tape and Reel 3000  
CAT6219-330MV2T3 Obsolete
Pb-free
Halide free
Voltage Regulator, CMOS LDO, 500 mA WDFN-6 511BJ 1  
CAT6219-330TDGT3 Active
Pb-free
Halide free
Voltage Regulator, CMOS LDO, 500 mA, VOUT = 3.3 V TSOT-23-5 419AE 1 Tape and Reel 3000 $0.36
CAT6219180VP5GT4 Lifetime
Pb-free
Halide free
Voltage Regulator, CMOS LDO, 500 mA, VOUT = 1.8 V TDFN-6 511AH 1 Tape and Reel 4000  
CAT6219ADJMV2-T3 Obsolete
Pb-free
Halide free
Voltage Regulator, CMOS LDO, 500 mA WDFN-6 511BJ 1 Tape and Reel 3000  
CAT6219ADJTD-GT3 Active
Pb-free
Halide free
Voltage Regulator, CMOS LDO, 500 mA, VOUT = 1.25 to 5.0 V (adj.) TSOT-23-5 419AE 1 Tape and Reel 3000 $0.32
CAT6219ADJVP5GT4 Lifetime
Pb-free
Halide free
Voltage Regulator, CMOS LDO, 500 mA, VOUT = 1.25 to 5.0 V (adj.) TDFN-6 511AH 1 Tape and Reel 4000  
CAT6219VP5330GT4 Lifetime
Pb-free
Halide free
Voltage Regulator, CMOS LDO, 500 mA, VOUT = 3.3 V TDFN-6 511AH 1 Tape and Reel 4000 $0.4
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 27,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : <100
ON Semiconductor   (2015-07-08) : 21,000
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 27,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 24,000
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 15,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 33,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 6,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >10K
ON Semiconductor   (2015-07-08) : 6,108
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 615,000
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 41,000
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 20,000
Datasheet: Voltage Regulator, CMOS LDO, 500 mA
Rev. 14 (179.0kB)
»View Material Composition
»Product Change Notification (4)
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Voltage Regulator, CMOS LDO, 500 mA, VOUT = 3.3 V   Single   Positive   3.3   0.5   5.5   0.3   0.085   64   45   TSOT-23-5 
 Pb-free 
 Halide free 
 Active     Voltage Regulator, CMOS LDO, 500 mA, VOUT = 1.25 to 5.0 V (adj.)   Single   Positive   Adjustable   0.5   5.5   0.3   0.085   64   45   TSOT-23-5 
Previously Viewed Products
Clear List