150 mA LDO Regulator

Overview

The CAT6217 is a 150 mA CMOS low dropout regulator that provides fast response time during load current and line voltage changes.

The quick-start feature allows the use of an external bypass capacitor to reduce the overall output noise without affecting the turn-on time of just 150 µs.

With zero shutdown current and low ground current of 55 µA typical, the CAT6217 is ideal for battery-operated devices with supply voltages from 2.3 V to 5.5 V. An internal under voltage lockout circuit disables the output at supply voltages under 2.1 V typical.

The CAT6217 offers 1% initial accuracy and low dropout voltage, 90 mV typical at 150 mA. Stable operation is provided with a 1 µF ceramic capacitor, reducing required board space and component cost.

Other features include output short-circuit current limit and thermal protection.

The device is available in the low profile (1 mm max height) 5-lead thin SOT23 package.

  • Cellular phones
  • Battery powered devices
  • Consumer electronics
  • Guaranteed 150 mA output current
  • Low dropout voltage of 90 mV typical at 150 mA
  • Stable with 1 µF ceramic output capacitor
  • External 10 nF bypass capacitor for low noise
  • Quick-start feature
  • No-load ground current of 55 µA typical
  • Full-load ground current of 80 µA typical
  • ±1.0% initial accuracy (VOUT ≥ 2.0V)
  • ±2.0% accuracy over temperature (VOUT ≥ 2.0V)
  • “Zero” current shutdown mode
  • Current limit and undervoltage lockout
  • Thermal protection
  • Thin SOT23-5 package

Tools and Resources

Product services, tools and other useful resources related to CAT6217

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.