Digital Potentiometer (POT), Dual 256-Tap, I2C Compatible

Overview

The CAT5273 is a dual 256-position linear taper digital POT ideally suited for replacing mechanical potentiometers and variable resistors.

The wiper settings are controlled through an I2C-compatible digital interface. Upon power-up, the wiper assumes a midscale position and may be repositioned anytime after the power is stable. The device can be programmed to go to a shutdown state during operation.

The CAT5273 operates from 2.7 V to 5.5 V, while consuming less than 2 µA. This low operating current, combined with a small package footprint, makes the CAT5273 ideal for battery-powered portable applications.

The CAT5271, designed as a pin for pin replacement for the AD5248, operates over the -40°C to +85°C industrial temperature range.

  • Potentiometer Replacement
  • Transducer Adjustment of Pressure, Temperature, Position, Chemical, and Optical Sensors
  • RF Amplifier Biasing
  • Gain Control and Offset Adjustment
  • Dual 256-position
  • End-to-End Resistance: 50 kΩ, 100 kΩ
  • I2C Compatible Interface
  • Power-on Preset to Midscale
  • Single Supply 2.7 V to 5.5 V
  • Low Temperature Coefficient 100 ppm/°C
  • Low Power, IDD 2 A max
  • Wide Operating Temperature -40°C to +85°C

Tools and Resources

Product services, tools and other useful resources related to CAT5273

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

# of Pots

# of Taps

Type

Control Interface

Resistance Typ (kΩ)

VH Max (V)

Wiper Position Memory

VDD Max (V)

Reference Price

CAT5273ZI-50-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro10 / MSOP10 (150 mil)

1

260

REEL

3000

No

2

256

Potentiometer

I2C

50

VCC

No

6.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.