Product Description
The CAT5271 is a dual 256-position digitally programmable linear taper potentiometer ideally suited for replacing mechanical potentiometers and variable resistors.
The wiper settings are controlled through an I
2C-compatible digital interface. Upon power-up, the wiper assumes a midscale position and may be repositioned anytime after the power is stable. The device can be programmed to go to a shutdown state during operation.
The CAT5271 operates from 2.7 V to 5.5 V, while consuming less than 2 µA. This low operating current, combined with a small package footprint, makes the CAT5271 ideal for battery-powered portable applications.
The CAT5271, designed as a pin for pin replacement for the AD5243, is offered in the 10-lead MSOP package and operates over the -40°C to +85°C industrial temperature range.
|
Features |
| |
|
|
|
- End-to-End Resistance: 50 kΩ, 100 kΩ
|
|
|
- Power-on Preset to Midscale
|
- Single Supply 2.7 V to 5.5 V
|
- Low Temperature Coefficient 100 ppm/°C
|
|
|
- Wide Operating Temperature -40°C to +85°C
|
- RoHS-compliant MSOP-10 Package (3 mm x 4.9 mm)
|
|
Applications |
- Potentiometer Replacement
- Transducer Adjustment of Pressure, Temperature, Position, Chemical, and Optical Sensors
- RF Amplifier Biasing
- Gain Control and Offset Adjustment
|
For complete product information, see the
datasheet