CAT5270: DPP, Volatile Dual 256 Tap I2C

Overview
Specifications
Datasheet: Dual Digitally Programmable Potentiometers (DPP™) with 256 Taps and I2C Compatible Interface
Rev. 3 (163.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Description
The CAT5270 is a volatile 256-tap by two channels, digitally programmable potentiometer (DPP™) with an I2C compatible interface. Each DPP consists of a linear taper series of resistive elements connected between two externally accessible end points. The tap points between each resistive element are connected to the wiper outputs with CMOS switches. On power up the wiper position goes to mid scale.

The CAT5270 can be used as a potentiometer or as a two terminal, variable resistor. It is available in a 14-lead TSSOP package operating over the industrial temperature range (-40°C to 85°C).
Features
 
  • Two Linear Taper Digitally Programmable Potentiometers
  • 256 Resistor Taps per Potentiometer
  • End to End Resistance 50 kΩ, 100 kΩ
  • I2C Compatible Interface
  • Low Wiper Resistance 75 Ω (typ.)
  • 2.5 V to 5.5 V Operation
  • Standby Current Less than 1 µA
  • Power On to Mid Scale
  • 14-lead TSSOP Package
  • Industrial Temperature Range
Technical Information
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
CAT5270YI-00-GT2
Active DPP, Volatile Dual 256 Tap I2C TSSOP14, 4.4x5 14 948AM 1 Tape and Reel 2000 $1.07
CAT5270YI-50-GT2
Active  DPP, Volatile Dual 256 Tap I2C TSSOP14, 4.4x5 14 948AM 1 Tape and Reel 2000 $1.07
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
VDD Max (V) : 6
# of Taps : 256
# of Pots : 2
Resistance Typ (kΩ) : 100
Data Transmission Standard : I2C
Package : TSSOP14, 4.4x5
VH Max (V) : VCC
Wiper Position Memory : No
Type : Potentiometer
Market Leadtime (weeks) : 12+
VDD Max (V) : 6
# of Taps : 256
# of Pots : 2
Resistance Typ (kΩ) : 50
Data Transmission Standard : I2C
Package : TSSOP14, 4.4x5
VH Max (V) : VCC
Wiper Position Memory : No
Type : Potentiometer
Market Leadtime (weeks) : 4 to 8
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit
VH max VCC
V
VDD max 6
V
Number of Pots 2
Number of Taps 256
Type Potentiometer
Data Transmission Standard I2C
Wiper Position Memory No
For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
948AM   
For complete product information, see the datasheet
Previously Viewed Products
Clear List