Digital Potentiometer (POT), Quad 256-Tap, with SPI Interface

Overview

The CAT5251 is four digital POTs integrated with control logic and 16 bytes of NVRAM memory. Each digital POT consists of a series of resistive elements connected between two externally accessible end points. The tap points between each resistive element are connected to the wiper outputs with CMOS switches. A separate 8-bit control register (WCR) independently controls the wiper tap switches for each digital POT. Associated with each wiper control register are four 8-bit non-volatile memory data registers (DR) used for storing up to four wiper settings. Writing to the wiper control register or any of the non-volatile data registers is via a SPI serial bus. On power-up, the contents of the first data register (DR0) for each of the four potentiometers is automatically loaded into its respective wiper control register.

The CAT5251 can be used as a potentiometer or as a two terminal, variable resistor. It is intended for circuit level or system level adjustments in a wide variety of applications. It is available in the -40°C to 85°C industrial operating temperature range.

  • Audio Equipment
  • Industrial Controls
  • Automobiles
  • Industrial Equipment
  • Four linear-taper digital potentiometers
  • 256 resistor taps per potentiometer
  • End to end resistance 50 kΩ or 100 kΩ
  • Potentiometer control and memory access via SPI interface
  • Low wiper resistance, typically 100 Ω
  • Nonvolatile memory storage for up to four wiper settings for each potentiometer
  • Automatic recall of saved wiper settings at power up
  • 2.5 to 6.0 volt operation
  • Standby current less than 1 µA
  • 1,000,000 nonvolatile WRITE cycles
  • 100 year nonvolatile memory data retention
  • Industrial temperature range

Tools and Resources

Product services, tools and other useful resources related to CAT5251

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

# of Pots

# of Taps

Type

Control Interface

Resistance Typ (kΩ)

VH Max (V)

Wiper Position Memory

VDD Max (V)

Reference Price

CAT5251YI-00-T2

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-24

1

260

REEL

2000

No

4

256

Potentiometer

SPI

100

VCC

Yes

6

Price N/A

More Details

CAT5251YI-50-T2

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-24

1

260

REEL

2000

No

4

256

Potentiometer

SPI

50

VCC

Yes

6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.