Digital Potentiometer (POT), One-Time, 32-Tap

Favorite

Overview

The CAT5126 is a digital POT. The wiper position is controlled with a simple 2-wire digital interface. This digital POT is unique in that it has an optional one-time programmable feature that either sets the wiper's position upon power-on to a user-defined value, or the wiper can be set and the interface also disabled to prevent further adjustment.

The CAT5126 has an end-to-end resistance of 10 kΩ, 50 kΩ, and 100 kΩ. All CAT5126 devices have 32 wiper positions and operate from a single 2.5 V to 5.5 V supply.

Each device is guaranteed over the industrial temperature range of -40°C to +85°C.

  • Mechanical potentiometer replacement
  • Products using one-time factory calibration
  • Contrast, brightness, volume controls
  • Programmable analog functions
  • Industrial Equipment
  • Wiper position stored after one-time nonvolatile programming
  • User-defined Power-On wiper position
  • 32 tap positions
  • Wiper position programmed through simple 2-wire serial interface
  • Low 0.35 µA (typ) static supply current
  • 2.5 V to 5.5 V single-supply operation
  • 10 kΩ, 50 kΩ, and 100 kΩ end-to-end resistances
  • 50 ppm/°C end-to-end temperature coefficient and 5 ppm/°C ratiometric temperature coefficient
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :