Digital Potentiometer (POT), 16-Tap, with 2-Wire Interface

Favorite

Overview

CAT5120 linear-taper digital POT performs the same function as a mechanical potentiometer or a variable resistor. This device consists of a fixed resistor and a wiper contact with 32-tap points that are digitally controlled through a 2-wire up/down serial interface.

The CAT5120 is configured as a potentiometer. See Pin Configurations for part functionality.

Three resistance values are available: 10 kΩ , 50k Ω and 100 kΩ.

  • LCD Screen Adjustment
  • Volume Control
  • Mechanical Potentiometer Replacement
  • Gain Adjustment
  • Line Impedance Matching
  • Industrial Equipment
  • 0.3 A Ultra-low Supply Current
  • Single-supply Operation: 2.7 V to 5.5 V
  • Glitchless Switching Between Resistor Taps
  • Power-on Reset to Midscale
  • 2-Wire Up/Down Serial Interface
  • Resistance values: 10 kΩ, 50 kΩ and 100kΩ
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
# of Pots

# of Taps

Type

Control Interface

Resistance Typ (kΩ)

VH Max (V)

Wiper Position Memory

VDD Max (V)

Reference Price

CAT5120SDI-10GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

1

16

Potentiometer

Up/Down

10

VCC

No

5.5

Price N/A

More Details

CAT5120SDI-50GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

1

16

Potentiometer

Up/Down

50

VCC

No

5.5

Price N/A

More Details

CAT5120TBI-10GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-23-6

1

260

REEL

3000

N

1

16

Potentiometer

Up/Down

10

VCC

No

5.5

Price N/A

More Details

CAT5120TBI-50GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-23-6

1

260

REEL

3000

N

1

16

Potentiometer

Up/Down

50

VCC

No

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :